IESNA:LM-63-2002
[TEST]P1442036
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-30)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-830-X-U-S-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]SYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0861672
[_PF]0.99373
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1135
TILT=NONE
1 -1 1 38 43 1 1 -0.395833 -0.395833 0
1 1 27.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 56 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180 185 195 205 215 225 235 245 255
265 270 275 285 295 301 305 315 325 335
345 355 360
23.1 27.2 39.6 38.7 39.6 37.9 38.7 44.5 51.9 60.2
75 89.8 97.2 107.1 121.1 131.8 142.6 155.7 187 208.5
239.8 257.1 267.8 270.3 269.4 262.9 253 234.8 210.1 181.3
150 115.4 82.4 53.6 31.3 15.7 11.5 0
23.1 28 36.3 41.2 39.6 36.3 40.4 47.8 51.9 61.8
79.9 92.3 99.7 111.2 120.3 131.8 146.7 163.2 195.3 214.2
239.8 255.4 264.5 264.5 262.9 257.1 249.7 231.5 206.8 179.6
151.6 117 82.4 51.1 28.8 14 9.9 0
23.1 30.5 31.3 42.8 38.7 38.7 41.2 47.8 52.7 65.1
75 79.9 89 98.9 107.9 122 134.3 153.3 187 206.8
236.5 253.8 259.6 259.6 256.3 246.4 233.2 212.6 189.5 166.4
141.7 113.7 82.4 52.7 28.8 13.2 9.1 0
23.1 30.5 31.3 41.2 46.1 42 46.1 48.6 51.9 60.2
64.3 69.2 76.6 86.5 94.8 106.3 117.8 137.6 170.6 193.6
234 261.2 275.2 277.7 280.2 280.2 276 267 250.5 229.1
201.1 167.3 126.9 80.8 37.9 14.8 10.7 0
23.1 29.7 31.3 40.4 42.8 37.9 44.5 48.6 51.9 58.5
63.4 70.9 78.3 87.3 97.2 107.9 127.7 156.6 196.1 232.4
291.7 333.7 356 360.9 362.6 365 361.7 343.6 325.5 304.9
275.2 236.5 188.7 124.4 50.3 14 9.9 0
23.1 28 28.8 40.4 43.7 41.2 42 44.5 47.8 50.3
54.4 61 69.2 85.7 102.2 119.5 145 189.5 254.6 315.6
426.8 478.7 516.6 522.4 523.2 511.7 487.8 449.9 405.4 354.3
298.3 234 160.7 93.9 40.4 15.7 12.4 0
23.1 26.4 25.5 36.3 40.4 37.1 37.1 37.1 39.6 47
49.4 56.9 63.4 76.6 95.6 120.3 152.4 206.8 290.9 377.4
509.2 589.2 635.3 641.1 641.1 633.7 628.7 595.8 549.6 500.2
438.4 363.4 274.4 173.9 77.5 15.7 11.5 0
23.1 26.4 24.7 35.4 40.4 34.6 37.1 37.9 41.2 46.1
49.4 56.9 64.3 76.6 93.9 120.3 154.1 210.9 314.8 424.4
535.6 617.2 649.3 651 646 646.8 644.4 608.9 559.5 511.7
454 377.4 284.3 182.9 79.1 14.8 11.5 0
23.1 25.5 24.7 31.3 37.9 34.6 37.9 40.4 43.7 50.3
52.7 59.3 65.9 74.2 89.8 112.1 140.9 188.7 276.9 386.5
523.2 609.8 641.9 644.4 646.8 651 641.9 600.7 557 515.8
460.6 384 293.3 181.3 80.8 14.8 11.5 0
23.1 23.9 22.2 28.8 37.1 37.1 42.8 43.7 46.1 48.6
58.5 65.9 74.2 82.4 91.5 105.5 124.4 166.4 217.5 283.5
373.3 444.1 488.6 500.2 509.2 510.1 498.5 471.3 440.8 398.8
349.4 289.2 215.1 131.8 52.7 10.7 7.4 0
23.1 22.2 21.4 31.3 37.1 39.6 42.8 48.6 51.1 55.2
59.3 69.2 82.4 89 101.4 113.7 126.9 150.8 192.8 238.1
309.8 358.4 384.8 392.2 398.8 401.3 387.3 351.8 313.9 276
231.5 182.1 129.4 75.8 33 13.2 9.9 0
23.1 21.4 22.2 32.1 37.9 41.2 42.8 51.1 52.7 58.5
63.4 72.5 87.3 101.4 111.2 123.6 139.3 159 196.1 234
295.8 342 360.1 364.2 370.8 384 385.6 367.5 342 311.5
264.5 209.3 149.1 84.9 29.7 11.5 9.1 0
23.1 21.4 23.1 33 38.7 42 47 51.1 58.5 64.3
67.6 76.6 87.3 99.7 118.7 131 150 172.2 207.6 236.5
296.6 328 337.8 341.1 340.3 340.3 337 328 313.1 294.2
258.7 210.1 153.3 87.3 30.5 10.7 7.4 0
23.1 19.8 25.5 32.1 43.7 43.7 47.8 53.6 59.3 67.6
71.7 84.9 97.2 110.4 120.3 133.5 146.7 167.3 198.6 228.2
271.1 292.5 302.4 301.6 298.3 286.8 269.4 244.7 217.5 189.5
165.6 134.3 98.9 61 29.7 14.8 11.5 0
23.1 19 29.7 33.8 42 40.4 47.8 52.7 60.2 72.5
82.4 97.2 104.6 114.5 125.2 136.8 148.3 163.2 192 216.7
246.4 266.2 273.6 272.7 271.1 264.5 248.8 227.4 201.1 171.4
139.3 106.3 76.6 50.3 28.8 14.8 11.5 0
23.1 18.1 30.5 33.8 40.4 44.5 45.3 48.6 57.7 65.9
76.6 84 102.2 113.7 122.8 133.5 145 160.7 188.7 213.4
236.5 252.1 257.1 257.1 253.8 246.4 236.5 215.9 190.3 163.2
131.8 99.7 68.4 42 25.5 12.4 9.9 0
23.1 20.6 28 31.3 38.7 42.8 47 51.9 57.7 66.7
70 79.1 83.2 91.5 107.1 119.5 133.5 148.3 173.9 192.8
220.8 234.8 237.3 235.7 231.5 224.1 213.4 196.1 173.9 150
125.2 98.9 71.7 46.1 24.7 12.4 9.9 0
23.1 23.1 26.4 32.1 38.7 42 43.7 49.4 59.3 65.1
70 75.8 84 90.6 98.1 110.4 126.9 146.7 175.5 196.9
228.2 246.4 257.1 258.7 257.9 255.4 245.6 229.1 210.1 187.9
159.9 126.9 90.6 55.2 27.2 13.2 9.9 0
23.1 23.1 23.9 31.3 37.1 37.9 40.4 46.1 55.2 56
62.6 70 75.8 85.7 94.8 106.3 124.4 152.4 192 227.4
273.6 303.2 310.6 309.8 307.4 307.4 304.9 293.3 273.6 250.5
221.7 182.1 136.8 84.9 33.8 13.2 9.9 0
23.1 22.2 21.4 27.2 33.8 36.3 39.6 42 48.6 47.8
54.4 61 69.2 83.2 94.8 110.4 135.1 173.9 232.4 287.6
350.2 388.9 403.8 405.4 403.8 398 383.2 357.6 321.4 273.6
222.5 170.6 119.5 70 29.7 15.7 12.4 0
23.1 22.2 19.8 26.4 32.1 33 33.8 36.3 45.3 48.6
53.6 59.3 65.1 76.6 91.5 113.7 145 189.5 260.4 328.8
398.8 454 491.1 496.9 499.3 492.8 486.2 464.7 420.2 370.8
318.1 253.8 183.8 111.2 43.7 14.8 11.5 0
23.1 22.2 19 25.5 30.5 33 33 36.3 44.5 46.1
51.9 59.3 66.7 75.8 91.5 110.4 140.1 186.2 269.4 341.1
418.6 473.8 510.1 511.7 514.2 515 512.5 478.7 431 385.6
333.7 266.2 192 116.2 47 14 11.5 0
23.1 23.1 19.8 26.4 32.1 33 33.8 37.1 42 48.6
51.1 59.3 64.3 75.8 87.3 108.8 134.3 178 262 342
408.7 477.1 514.2 515 511.7 502.6 505.9 482 436.7 385.6
333.7 267 193.6 115.4 42.8 14 11.5 0
23.1 23.9 21.4 29.7 38.7 36.3 40.4 42.8 45.3 54.4
56.9 64.3 70.9 77.5 88.2 102.2 122.8 145.8 200.2 253
323.8 384 416.1 420.2 423.5 420.2 409.5 393 359.3 314.8
263.7 206 145 83.2 27.2 9.1 7.4 0
23.1 23.9 23.1 26.4 34.6 37.9 42.8 45.3 47.8 53.6
60.2 68.4 75.8 84.9 93.1 105.5 117.8 140.1 182.9 215.1
277.7 310.6 322.2 323.8 322.2 315.6 302.4 280.2 253 222.5
182.1 139.3 95.6 55.2 24.7 11.5 9.1 0
23.1 23.1 23.1 26.4 37.9 44.5 47 51.9 55.2 61
65.9 72.5 84.9 97.2 110.4 122 139.3 158.2 193.6 228.2
264.5 285.9 289.2 287.6 285.9 285.1 276 260.4 242.3 215.1
180.5 140.1 97.2 58.5 22.2 9.9 7.4 0
23.1 21.4 25.5 28.8 40.4 48.6 51.1 56 57.7 61.8
69.2 81.6 93.1 101.4 112.9 126.9 139.3 158.2 190.3 221.7
253.8 270.3 271.9 270.3 265.3 253.8 234.8 212.6 187.9 164
140.1 110.4 79.1 47.8 23.1 12.4 9.9 0
23.1 21.4 26.4 34.6 38.7 37.9 45.3 52.7 61.8 74.2
80.8 86.5 98.1 111.2 125.2 136.8 148.3 163.2 189.5 209.3
234 250.5 257.1 255.4 252.1 242.3 227.4 204.4 179.6 151.6
121.1 91.5 63.4 41.2 22.2 12.4 10.7 0
23.1 21.4 25.5 32.1 35.4 35.4 37.1 42.8 51.9 67.6
76.6 92.3 105.5 112.9 120.3 131 142.6 156.6 182.1 203.5
231.5 246.4 253 253 250.5 243.1 232.4 213.4 189.5 162.3
131.8 98.1 67.6 41.2 23.9 11.5 9.1 0
23.1 21.4 23.9 31.3 32.1 38.7 41.2 45.3 51.9 55.2
65.9 73.3 80.8 91.5 103.8 116.2 131 148.3 178 198.6
226.6 241.4 245.6 244.7 240.6 229.1 216.7 195.3 171.4 145.8
124.4 94.8 71.7 43.7 24.7 10.7 8.2 0
23.1 22.2 19.8 28 37.9 39.6 44.5 48.6 50.3 51.9
60.2 68.4 74.2 83.2 92.3 104.6 120.3 140.9 170.6 191.2
228.2 248.8 259.6 259.6 259.6 255.4 244.7 230.7 210.9 187.9
162.3 131 96.4 59.3 27.2 11.5 9.1 0
23.1 23.1 19 24.7 36.3 37.1 42 51.9 54.4 56
61 67.6 73.3 81.6 89.8 102.2 116.2 140.9 172.2 198.6
244.7 277.7 291.7 293.3 295.8 299.1 299.9 287.6 269.4 248.8
218.4 179.6 136 84.9 34.6 11.5 9.1 0
23.1 23.1 19.8 23.1 35.4 34.6 40.4 48.6 52.7 56.9
61 67.6 74.2 81.6 90.6 103.8 120.3 147.5 184.6 218.4
267.8 302.4 322.2 323.8 327.1 331.2 328 313.1 295.8 276
244.7 203.5 156.6 98.1 33.8 11.5 8.2 0
23.1 22.2 20.6 24.7 33.8 34.6 37.1 41.2 44.5 48.6
52.7 60.2 68.4 79.9 93.9 116.2 141.7 179.6 241.4 298.3
385.6 433.4 459.8 466.4 468.9 456.5 427.7 396.3 356 303.2
248 191.2 127.7 73.3 28 13.2 10.7 0
23.1 23.1 19 24.7 33 32.1 35.4 36.3 39.6 42
47 55.2 67.6 80.8 95.6 116.2 149.1 190.3 275.2 347.7
462.3 535.6 582.6 588.3 589.2 580.9 574.3 545.5 498.5 443.3
381.5 309.8 232.4 150 68.4 14.8 10.7 0
23.1 23.1 19 24.7 31.3 29.7 33.8 34.6 38.7 41.2
47 54.4 63.4 75.8 91.5 111.2 140.9 188.7 281.8 358.4
467.2 549.6 605.6 608.1 602.3 592.5 598.2 571 519.1 467.2
412 337.8 254.6 165.6 75 14.8 10.7 0
23.1 23.9 18.1 23.9 33 30.5 33 35.4 39.6 41.2
46.1 54.4 62.6 78.3 91.5 109.6 133.5 179.6 270.3 356
466.4 545.5 599 603.2 599.9 586.7 590 565.3 519.1 464.7
408.7 335.4 253 164.8 75 14.8 11.5 0
23.1 26.4 19.8 23.9 33 32.1 33 37.9 41.2 46.1
50.3 55.2 63.4 72.5 85.7 99.7 117.8 140.1 195.3 258.7
351.8 412 454 463.9 473 476.3 470.5 450.7 417.8 375.7
326.3 271.1 205.2 131.8 57.7 11.5 8.2 0
23.1 27.2 22.2 25.5 29.7 33 38.7 42 48.6 52.7
56.9 62.6 67.6 76.6 88.2 99.7 114.5 131 170.6 202.7
258.7 302.4 328 330.4 331.2 329.6 318.1 295 262 228.2
192 152.4 108.8 66.7 31.3 12.4 9.1 0
23.1 27.2 25.5 28.8 34.6 40.4 43.7 47.8 49.4 56
63.4 73.3 80.8 90.6 101.4 115.4 131 149.1 188.7 217.5
262 291.7 304.9 305.7 305.7 304.1 303.2 296.6 281.8 262.9
232.4 192 144.2 89.8 37.1 12.4 8.2 0
23.1 27.2 28.8 33 40.4 45.3 47.8 48.6 52.7 63.4
68.4 76.6 92.3 103.8 117 127.7 139.3 157.4 194.5 222.5
258.7 276.9 284.3 282.6 279.3 267.8 250.5 229.1 206.8 182.9
159.9 134.3 101.4 65.1 33 15.7 11.5 0
23.1 27.2 34.6 37.9 43.7 37.1 38.7 43.7 51.9 56
70 86.5 102.2 108.8 122.8 134.3 146.7 160.7 192.8 216.7
247.2 267 274.4 276 273.6 266.2 253 229.1 201.1 171.4
140.1 108.8 78.3 53.6 31.3 15.7 12.4 0
23.1 27.2 39.6 38.7 39.6 37.9 38.7 44.5 51.9 60.2
75 89.8 97.2 107.1 121.1 131.8 142.6 155.7 187 208.5
239.8 257.1 267.8 270.3 269.4 262.9 253 234.8 210.1 181.3
150 115.4 82.4 53.6 31.3 15.7 11.5 0
